IESNA:LM-63-2002
[TEST]P1198886
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-827-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6789
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
940.1 1053.2 1177.2 1300.2 1402.1 1469.5 1503.2 1517.7 1531.2 1549.9
1575.7 1606.5 1646.7 1687.4 1731.4 1791.3 1877.3 2002.7 2187.9 2444.6
2785.6 3235.5 3849.1 4610.5 5101.6 4982.8 4618.5 4117.1 3576 3062.4
2537.2 1957.8 1339.9 787.6 319.4 80.4 0
940.1 1061.2 1195.9 1336.2 1447.5 1520.5 1556.5 1567.2 1572.8 1575.7
1582.7 1592 1604.2 1609.3 1625.7 1662.2 1726.2 1828.2 1993.3 2236
2562.9 3018.9 3705 4713.4 6054.3 6480.8 6136.6 5728.3 5276.5 4806
4111.9 3213 2239.3 1363.3 538.3 172.1 0
940.1 1079 1238 1400.3 1534.5 1615.9 1639.3 1624.8 1590.2 1540.1
1484.9 1432.1 1379.7 1331 1307.2 1335.7 1460.1 1680.9 1947.9 2198.1
2435.3 2711.7 3089.6 3634.4 4677.8 5927.5 5672.6 5067 4669.4 4397.2
4009.5 3448.8 2694.4 1875.4 733.3 120.7 0
940.1 1088.3 1281.5 1458.3 1599.5 1668.3 1666.9 1607.5 1513.4 1414.3
1320.3 1241.7 1180.9 1145.4 1180.5 1354.9 1651.9 2014.8 2397.9 2801.5
3243 3663.4 4064.7 4530.1 5218 6096.4 6267.1 5814.3 5306.4 4785.9
4167.6 3337.4 2354.4 1139.8 446.2 50 0
940.1 1102.8 1290.8 1477 1621 1690.2 1660.8 1556 1423.7 1317.5
1223 1147.7 1093.9 1081.8 1183.3 1452.2 1851.6 2353.4 2972.2 3724.2
4548.8 5396.7 6244.1 7006 7871.7 8667.7 8869.3 8505 7810.4 6883.9
5665.6 3988 2588.2 1431.1 690.3 80 0
940.1 1103.8 1293.2 1477 1616.3 1678.1 1648.1 1546.2 1414.8 1296.9
1202.4 1128.5 1079.9 1086.9 1228.2 1545.3 2002.7 2602.2 3364.1 4231.2
5115.1 5980.4 6850.7 7747.8 8762.2 9499.7 9541.4 8959.6 7945.6 6604.3
5202.1 3864.1 2525.1 1469 582.3 73.4 0
940.1 1103.8 1288.5 1465.7 1593.4 1651.9 1644.9 1578.9 1477.4 1366.1
1267 1193.1 1142.1 1137.9 1249.2 1527.9 1936.7 2425.4 2996.5 3629.8
4262.5 4898.1 5508.9 6122.5 6963.5 7787.5 8007.8 7597.6 6900.3 5992.5
4979 3859.4 2906.7 1730.9 657.1 58 0
940.1 1091.1 1263.2 1424.6 1541.5 1601.4 1620.5 1609.8 1565.4 1498.5
1424.1 1352.6 1290.8 1257.6 1288.5 1439.6 1714.1 2068.1 2445.6 2795.4
3133.1 3429.6 3709.3 4100.2 4843.9 5590.8 5494.4 4860.2 4274.7 3757
3110.6 2337.5 1568.2 762.8 214.2 26.2 0
940.1 1090.7 1244.5 1386.2 1488.7 1545.7 1578.5 1599.5 1610.3 1613.5
1607.9 1592 1572.4 1550.9 1547.6 1585.5 1701.5 1904.4 2188.8 2512.4
2883.3 3343.5 3951.5 4741 5570.7 5726.9 4857.9 3754.2 2761.2 2010.6
1578 1152.9 836.2 492 137 5.6 0
940.1 1064.9 1194.5 1313.7 1400.7 1453.1 1491.9 1525.6 1556.9 1596.7
1639.7 1682.8 1737.5 1789.9 1860.9 1967.1 2120 2338.5 2669.1 3120
3670.9 4310.2 5069.8 5919.1 6223.6 5775.1 4714.8 3538.1 2389.4 1723.4
1246.9 832 500.9 115.5 2.8 0 0
940.1 1062.1 1183.7 1286.6 1365.2 1412.9 1448 1484.5 1519.1 1558.8
1607.5 1659.8 1724.8 1795.9 1884.8 2011.5 2186.5 2423.1 2735.5 3135.4
3653.1 4273.8 4849 5183 5119.3 4629.2 3721 2699.5 1732.3 1231.4
849.8 532.7 296.5 64.5 0 0 0
940.1 1043.9 1154.3 1244.1 1310.9 1354.9 1385.3 1418.5 1453.6 1489.6
1535 1589.2 1652.4 1722.5 1806.7 1917.1 2065.3 2261.3 2512 2860.4
3314.5 3750.4 3964.2 3890.7 3633 3200.9 2519.9 1705.2 920.9 543.9
299.8 134.2 51.9 6.5 0 0 0
940.1 1033.1 1118.7 1181.4 1228.6 1257.2 1277.3 1303.5 1326.4 1348.4
1379.2 1420.4 1469 1515.8 1565.8 1627.1 1699.1 1785.6 1891.8 1998
2030.2 1923.6 1653.8 1337.1 984.5 683.3 482.7 348.4 244.6 175.9
118.8 71.1 39.8 17.8 3.3 0 0
940.1 1006.5 1070.1 1116.8 1144 1158 1167.8 1172 1169.2 1158.5
1142.6 1134.2 1124.8 1102.3 1053.2 983.1 910.1 840.4 780.6 739.9
719.3 700.6 674.9 631.4 598.2 572.5 492.9 399.4 263.8 184.7
131.9 91.7 60.8 26.2 3.7 0 0
940.1 979.8 1025.6 1060.3 1079 1083.6 1072.9 1043.9 997.1 936.3
870.8 818 783.4 762.3 745.5 720.7 685.2 651 624.4 610.3
610.3 614.1 615 611.3 583.7 522.9 458.3 415.3 349.8 281.1
203.9 133.8 73 28.5 1.9 0 0
940.1 958.3 980.3 1005.5 1023.8 1021.9 997.1 948.9 890.5 835.8
790.4 758.1 739.4 725.4 709 683.8 648.2 605.2 563.1 529.9
512.1 514.5 529 538.8 535 518.7 483.1 425.6 361.5 301.2
244.6 192.2 139.8 81.4 35.1 0 0
940.1 929.3 936.3 954.1 973.7 983.1 968.6 936.8 901.2 869.4
837.2 800.7 762.8 725.9 689.8 652 610.3 566.4 524.7 490.6
460.2 434.5 412.5 398.5 394.3 392.9 385.4 368.5 339.5 298.9
230.6 158.1 87.5 46.3 16.8 0 0
940.1 910.1 892.8 896.6 925.1 961.6 990.1 992.4 972.3 940.5
903.6 859.6 808.6 754.9 703.9 655.2 608.9 564 523.8 492.5
469.6 454.6 442.4 427.5 404.6 368.5 331.1 304 279.7 252.6
217 167.9 108 62.7 20.6 0 0
940.1 887.2 847 840.9 869 939.6 1015.4 1050.9 1040.1 999.9
951.8 902.6 850.7 793.2 735.7 679.6 626.7 578.1 535.5 502.8
478 460.7 453.7 449 438.7 416.2 389.1 358.3 326.9 290.4
246 191.8 141.2 88.9 29 0 0
940.1 865.2 804.9 775 789.5 860.6 964.8 1048.6 1068.7 1033.6
975.1 919 867.1 812.8 759.1 705.3 652 600 554.7 520.1
491.1 471.9 457.9 451.8 442.9 426.5 403.1 377 348.4 316.6
272.7 216.5 159 87.5 27.1 0.9 0
940.1 845.6 779.2 739.9 745.5 809.1 905.5 989.6 1036.9 1023.8
974.7 919 867.1 815.7 765.1 714.6 662.3 610.8 565.9 528
495.8 473.8 457.4 447.6 437.3 418.6 391 361.1 331.1 296
252.6 195.5 142.2 75.8 20.6 0 0
940.1 841.8 762.8 708.1 697.8 739.9 815.2 901.2 958.3 963.9
933.5 886.3 839.5 796 753 706.7 658 608.9 563.6 524.7
491.5 467.7 447.1 428.4 406 372.7 326.4 272.7 222.2 180.5
139.4 93.1 56.6 28.5 2.3 0 0
940.1 818.9 721.6 644.9 607.1 608.9 632.8 665.1 690.8 704.3
704.3 687.5 666 643.1 617.8 591.2 565 536.4 502.3 467.2
433.5 395.2 355.4 320.8 285.8 238.5 191.8 157.6 130.5 103.8
76.2 47.2 22 6.1 0 0 0
940.1 802.1 690.3 597.2 539.7 514.9 507 506 503.2 499
490.1 473.3 453.2 429.3 401.3 378.4 355.9 338.6 327.4 322.7
316.6 303.5 282.5 255.8 224 190.8 160 132.8 107.1 83.7
59.9 33.7 14.5 2.3 0 0 0
940.1 793.7 669.3 567.8 500.9 467.7 450.4 435.4 418.6 399.9
383 369.5 354 341.4 326.4 311.5 295.6 275 252.1 232.9
213.3 195.5 180.1 167.9 154.3 137.5 118.8 100.1 80 61.3
41.6 26.2 12.6 0.5 0 0 0
940.1 786.7 656.6 552.3 482.2 444.8 421.9 399.9 378.8 357.8
337.7 320.4 304 287.6 272.7 258.2 242.7 226.8 211.9 196
181 167.9 156.2 143.6 128.6 115.5 100.6 83.7 64.5 47.7
34.6 20.6 7 0 0 0 0
940.1 793.2 660.8 554.7 478.9 435 405.5 383 363.9 345.2
326.4 308.7 290.4 274.1 259.1 244.1 228.7 211.9 195 177.7
162.8 150.1 139.4 130 120.7 110.4 96.3 80.9 67.3 55.7
43 29.5 10.8 0 0 0 0
940.1 796.9 665.5 558 477 423.7 392.4 372.3 354.5 335.8
318 300.3 284.4 269.4 255.4 240.4 225.4 208.6 191.8 174.9
160 149.2 140.3 132.8 123.9 111.8 95.4 81.8 71.6 60.8
47.7 31.8 12.6 3.7 0 0 0
940.1 796.9 670.7 562.2 475.6 414.8 381.6 362.5 344.7 326.9
307.3 290.4 275.9 260 244.6 229.2 213.3 197.4 181.5 166.5
154.3 146.4 138.9 131 118.8 102 81.4 71.6 61.3 50
36.5 19.2 8 1.9 0 0 0
940.1 812.8 690.8 581.8 487.3 416.7 379.3 359.2 341.4 326.4
309.1 292.8 276.9 261.4 245.5 230.1 214.2 198.8 184.3 171.2
160.4 152 143.6 133.3 118.3 94.5 71.1 61.3 51.4 40.7
29 16.8 8.9 3.7 0.9 0 0
940.1 822.2 704.3 595.4 497.6 423.3 381.6 359.7 342.3 326.4
310.1 294.2 278.7 263.3 248.3 233.4 217.9 203 188.9 176.3
165.6 156.7 147.3 135.6 119.3 94.5 70.2 60.3 50 39.8
27.6 16.4 9.4 4.7 2.3 0 0
940.1 825.9 713.2 607.1 507 435 383.5 362 342.8 329.3
313.8 298.4 283.4 268.5 254 239.9 225 210 196 181.9
170.7 161.4 151.5 140.8 120.7 95.9 74.4 65 54.3 43.5
30.9 18.7 11.2 7 4.2 1.9 0
940.1 852.1 753.9 652.4 551.9 463.5 401.3 366.7 348 333
319.4 305.4 291.4 277.3 262.8 248.3 233.8 218.9 205.3 192.2
180.5 169.8 159 146.9 131.9 112.7 88.9 75.8 64.5 53.3
40.7 25.7 15.9 10.3 7.5 3.7 0
940.1 871.8 790.9 700.6 604.3 512.6 435.9 378.4 349.8 333
319.4 305.9 292.3 278.3 264.2 249.3 233.4 218.9 204.8 191.8
181 169.8 158.1 145 130.5 114.6 96.3 80.9 69.7 58.5
46.8 33.7 17.3 10.3 6.5 3.3 0
940.1 890.5 833.9 762.3 682.4 594.4 508.4 425.6 362.9 336.3
320.4 305.9 292.3 278.3 263.3 248.8 233.4 217.9 203 187.1
172.1 158.1 145 132.8 122.5 110.4 95.4 79.5 64.5 52.8
42.6 31.8 17.8 8 4.2 1.4 0
940.1 920.4 893.3 851.7 784.3 707.1 630 551.4 449.5 367.6
328.8 310.5 295.6 281.1 267.1 252.6 237.6 222.6 207.2 190.8
175.4 160 145.9 132.8 120.2 107.1 93.1 79.5 64.5 49.1
37.9 26.7 16.8 8.9 4.2 1.9 0
940.1 951.3 956.9 951.3 919 868.5 808.6 742.2 657.1 547.2
433.5 349.4 309.1 290.9 277.3 264.2 250.2 238.1 226.4 212.3
198.3 181 163.7 147.8 135.2 123 135.2 141.7 107.1 85.6
56.6 41.6 23.9 11.7 5.6 2.8 0
940.1 981.7 1022.4 1055.6 1068.7 1058.4 1025.2 981.7 941 892.4
818 717 598.6 478 380.2 328.3 313.4 302.1 282.5 264.7
251.2 239 221.7 209.1 220.3 228.7 192.7 146.4 88.9 66.4
49.6 36 24.3 14 7 2.3 0
940.1 1012.6 1088.8 1159.9 1212.7 1243.1 1245 1227.7 1211.3 1206.2
1202.9 1188.9 1161.3 1126.7 1082.7 1031.7 967.7 906.4 884.9 965.3
1139.8 1305.8 1330.6 1153.3 813.8 482.2 284.8 179.1 123.9 90.7
68.8 49.6 33.7 19.2 7.5 1.9 0
940.1 1042.5 1149.6 1255.8 1344.6 1401.7 1428.8 1438.2 1447.5 1463.9
1489.1 1521.9 1561.2 1597.2 1633.2 1660.3 1703.3 1780.5 1924.5 2160.3
2466.1 2797.7 3121.4 3370.2 3399.2 3165.8 2717.8 2123.3 1482.6 926.5
538.3 320.4 182.4 68.8 21 0.9 0
940.1 1053.2 1177.2 1300.2 1402.1 1469.5 1503.2 1517.7 1531.2 1549.9
1575.7 1606.5 1646.7 1687.4 1731.4 1791.3 1877.3 2002.7 2187.9 2444.6
2785.6 3235.5 3849.1 4610.5 5101.6 4982.8 4618.5 4117.1 3576 3062.4
2537.2 1957.8 1339.9 787.6 319.4 80.4 0
